SLVSEM1A March 2019 – September 2019 LM76202-Q1
PRODUCTION DATA.
To provide operation in cold crank conditions for automotive batteries, the UVLO is set to POR value (4 V) by connecting UVLO to IN pin and OVP threshold is set from resistors connected from IN pins to provide protection from transient during ISO 16750 Pulse 5b. During the ISO 16750 5b transient, output voltage is cut-off at 33.8 V and provides protection to load from high input voltage during the transient. The overvoltage threshold is calculated by Equation 10.
where
However, the leakage current due to external active components connected at resistor string can add error to these calculations. So, the resistor string current, I(R23) must be chosen to be 20x greater than the leakage current of OVP pin.