SNVS420D November 2008 – May 2018 LM7705
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
VOUT | Output Voltage | IOUT = 0 mA | TA = 25°C | −0.242 | −0.232 | −0.219 | V |
−40°C to 125°C | −0.251 | −0.209 | |||||
IOUT = −20 mA | TA = 25°C | −0.242 | −0.226 | −0.219 | |||
−40°C to 125°C | −0.251 | −0.209 | |||||
VR | Output Voltage Ripple | IOUT = −20 mA | 4 | mVPP | |||
IS | Supply Current | No Load | TA = 25°C | 50 | 78 | 100 | μA |
−40°C to 125°C | 150 | ||||||
ISD | Shutdown Supply Current | SD = VDD | 20 | nA | |||
ηPOWER | Current Conversion Efficiency | −5 mA ≤ IOUT ≤
−20 mA |
98% | ||||
ηPOWER | Current Conversion Efficiency | IOUT = −5 mA | 98% | ||||
tON | Turnon Time | IOUT = −5 mA | 500 | μs | |||
t OFF | Turnoff Time | IOUT = −5 mA | 700 | μs | |||
tOFF CP | Turnoff Time Charge Pump | IOUT = −5 mA | 11 | μs | |||
ZOUT | Output Impedance | −1 mA ≤ IOUT ≤
−20 mA |
TA = 25°C | 0.23 | 0.8 | Ω | |
−40°C to 125°C | 1.3 | ||||||
fOSC | Oscillator Frequency | 92 | kHz | ||||
VIL | Shutdown Input Low | TA = 25°C | 1.6 | V | |||
−40°C to 125°C | 1.25 | ||||||
VIH | Shutdown Input High | TA = 25°C | 1.85 | V | |||
−40°C to 125°C | 2.15 | ||||||
IC | Shutdown Pin Input Current | SD = VDD | 50 | pA | |||
Load Regulation | 0 mA ≤ IOUT ≤
−20 mA |
TA = 25°C | 0.12 | 0.6 | %/mA | ||
−40°C to 125°C | 0.85 | ||||||
Line Regulation | 3 V ≤ VDD ≤ 5.25 V (No Load) | TA = 25°C | –0.2 | 0.29 | 0.7 | %/V | |
−40°C to 125°C | 1.1 |