SNVS420D November 2008 – May 2018 LM7705
PRODUCTION DATA.
The LM7705 will operate over a supply voltage range of 3 V to 5.25 V, and meet the specifications given in the 3.3-V Electrical Characteristics Table. Supply voltage lower than 3.3 V will decrease performance (The output voltage will shift towards zero, and the current sink capabilities will decrease) A voltage higher than 5.25 V will exceed the Absolute Maximum Ratings ratings and therefore damage the part.