SNVS090G May 2004 – June 2020 LM341
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VO | Output voltage | IL = 500 mA | 11.5 | 12 | 12.5 | V | |
IL = 5 mA to 500 mA, PD ≤ 7.5 W, VIN = 14.8 V to 27 V, TJ = –40°C to 125°C | 11.4 | 12 | 12.6 | ||||
VRLINE | Line regulation | VIN = 14.5 V to 30 V | IL = 100 mA | 120 | mV | ||
IL = 500 mA | 240 | ||||||
VRLOAD | Load regulation | IL = 5 mA to 500 mA | 240 | mV | |||
IQ | Quiescent current | IL = 500 mA | 4 | 10 | mA | ||
ΔIQ | Quiescent current change | IL = 5 mA to 500 mA | 0.5 | mA | |||
VIN = 14.8 V to 30 V, IL = 500 mA | 1 | ||||||
Vn | Output noise voltage | f = 10 Hz to 100 kHz | 75 | µV | |||
ΔVIN | Ripple rejection | f = 120 Hz, IL = 500 mA | 71 | dB | |||
VIN | Input voltage required to maintain line regulation | IL = 500 mA | 14.5 | V | |||
ΔVO | Long-term stability | IL = 500 mA, TJ = –40°C to 125°C | 48 | mV/khrs |