SNVSAX6 June 2017 LM78M05-MIL
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | 5 V ≤ VO ≤ 15 V | 35 | V | |
Power dissipation | Internally limited | |||
Lead temperature (Soldering, 10 s) | TO package (NDT) | 300 | °C | |
TO-220 package (NDE) | 260 | |||
Operating junction temperature | –40 | 125 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
MIN | MAX | UNIT | |
---|---|---|---|
Input voltage | VOUT + 1.8 | 35 | V |
Output current | 0.5 | A |
THERMAL METRIC(1) | LM78M05 | UNIT | ||
---|---|---|---|---|
NDP (TO-252) |
NDT (TO) |
|||
3 PINS | 3 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 38 | 162.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 48.4 | 23.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 17.7 | — | °C/W |
ψJT | Junction-to-top characterization parameter | 6.7 | — | °C/W |
ψJB | Junction-to-board characterization parameter | 17.9 | — | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.4 | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VO | Output voltage | IL = 500 mA | 4.8 | 5 | 5.2 | V | |
5 mA ≤ IL ≤ 500 mA, PD ≤ 7.5 W, 7.5 V ≤ VIN ≤ 20 V, –40°C ≤ TJ ≤ 125°C |
4.75 | 5 | 5.25 | ||||
VRLINE | Line regulation | 7.2 V ≤ VIN ≤ 25 V | IL = 100 mA | 50 | mV | ||
IL = 500 mA | 100 | ||||||
VRLOAD | Load regulation | IL = 5 mA to 500 mA | 100 | mV | |||
IQ | Quiescent current | IL = 500 mA | 4 | 10 | mA | ||
ΔIQ | Quiescent current change | 5 mA ≤ IL ≤ 500 mA, | 0.5 | mA | |||
7.5 V ≤ VIN ≤ 25 V, IL = 500 mA | 1 | ||||||
Vn | Output noise voltage | 10 Hz ≤ f ≤ 100 kHz | 40 | µV | |||
ΔVIN | Ripple rejection | f = 120 Hz, IL = 500 mA | 78 | dB | |||
VIN | Input voltage required to maintain line regulation | IL = 500 mA | 7.2 | V | |||
ΔVO | Long-term stability | IL = 500 mA, –40°C ≤ TJ ≤ 125°C | 20 | mV/khrs |
Normalized to 1 V | TJ = 25°C |