SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
Most of the temperature data for the LM94 is represented in three formats:
Temperature(1) | Binary | Hex |
---|---|---|
+125°C | 0111 1101 | 7Dh |
+25°C | 0001 1001 | 19h |
+1.0°C | 0000 0001 | 01h |
0°C | 0000 0000 | 00h |
−1.0°C | 1111 1111 | FFh |
−25°C | 1110 0111 | E7h |
−55°C | 1100 1001 | C9h |
−127°C | 1000 0001 | 81h |
Temperature | Binary | Hex | |
---|---|---|---|
MSB | LSB | ||
+125.5°C | 0111 1101 | 1000 0000 | 7D 80h |
+25.5°C | 0001 1001 | 1000 0000 | 19 80h |
+0.5°C | 0000 0000 | 1000 0000 | 00 80h |
0°C | 0000 0000 | 0000 0000 | 00 00h |
−0.5°C | 1111 1111 | 1000 0000 | FF 80h |
−25.5°C | 1110 0111 | 1000 0000 | E7 80h |
−55.5°C | 1100 1001 | 1000 0000 | C9 80h |
−127.5°C | 1000 0001 | 1000 0000 | 81 80h |
Temperature | Binary | Hex | |
---|---|---|---|
MSB | LSB | ||
+125.0625°C | 0111 1101 | 0001 0000 | 7D 10h |
+25.0625°C | 0001 1001 | 0001 0000 | 19 10h |
+1.0625°C | 0000 0001 | 0001 0000 | 01 10h |
0°C | 0000 0000 | 0000 0000 | 00 00h |
−0.0625°C | 1111 1111 | 1111 0000 | FF F0h |
−25.0625°C | 1110 0111 | 1111 0000 | E7 F0h |
−55.0625°C | 1100 1001 | 1111 0000 | C9 F0h |
−127.0625°C | 1000 0000 | 1111 0000 | 80 F0h |
Some fan control configuration registers use four bits and have an unsigned binary format, please see the Section 6.2.18 configuration register descriptions for further details on this 4-bit format.