See (1)(2)(3)
Positive Supply Voltage (VDD) | 6.0V |
Voltage on Any Digital Input or Output Pin | −0.3V to 6.0V
|
Voltage on +5V Input | −0.3V to +6.667V |
Voltage at Positive Remote Diode Inputs, AD_IN1, AD_IN2, AD_IN3, and AD_IN15 Inputs | −0.3V to (VDD + 0.05V) |
Voltage at Other Analog Voltage Inputs | −0.3V to +6.0V |
Input Current at Thermal Diode Negative Inputs | ±1 mA |
Input Current at any pin (4) | ±10mA |
Package Input Current (4) | ±100 mA |
Maximum Junction Temperature (5) (TJMAX) | 150 °C |
ESD Susceptibility (6) | Human Body Model | 3 kV |
Machine Model | 300V |
Charged Device Model | 750V |
Storage Temperature(7) | −65°C to +150°C |
For soldering specifications, see product folder at www.ti.com/packaging and SNOA549(8) |
(1) Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is functional, but do not ensure specific performance limits. For ensured specifications and test conditions, see the Electrical Characteristics. The ensured specifications apply only for the test conditions listed. Some performance characteristics may degrade when the device is not operated under the listed test conditions.
(2) All voltages are measured with respect to GND, unless otherwise noted.
(3) If Military/Aerospace specified devices are required, please contact the TI Sales Office/ Distributors for availability and specifications.
(4) When the input voltage (VIN) at any pin exceeds the power supplies (VIN < (GND or AGND) or VIN > VDD, except for analog voltage inputs), the current at that pin should be limited to 10 mA. The 100 mA maximum package input current rating limits the number of pins that can safely exceed the power supplies with an input current of 10 mA to ten. Parasitic components and/or ESD protection circuitry are shown below for the LM94’s pins. Care should be taken not to forward bias the parasitic diode, D1, present on pins D+ and D− as shown in circuits C and D. Doing so by more than 50 mV may corrupt temperature measurements. D1 and the ESD Clamp are connected between V+ (VDD, AD_IN16) and GND as shown in circuit B. SNP stands for snap-back device.
(5) Typical parameters are at TJ = TA = 25 °C and represent most likely parametric norm.
(6) Human body model, 100 pF discharged through a 1.5 kΩ resistor. Machine model, 200 pF discharged directly into each pin. Charged device model (CDM) simulates a pin slowly acquiring charge (such as from a device sliding down the feeder in an automated assembler) then rapidly being discharged.
(7) Reflow temperature profiles are different for lead-free and non lead-free packages.
(8) See the URL "
www.ti.com/packaging" for other recommendations and methods of soldering surface mount devices.