SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
All analog inputs, except AD_IN1 through AD_IN3 and AD_IN15, include internal resistor dividers. Further scaling of AD_IN4 through AD_IN14 inputs with external scaling resistors is possible if the errors due to the internal dividers are accounted. The internal resistors, RIN1 + RIN2 shown in Figure 6-3, will present to the external divider a minimum resistive load of 140 kΩ.