SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
A/D | Analog to Digital Converter |
ACPI | Advanced Configuration and Power Interface |
ALERT | SMBus signal to bus master that an event occurred that has been flagged for attention. |
ASF | Alert Standard Format |
BMC | Baseboard Management Controller |
BW | Bandwidth |
DIMM | Dual in line memory module |
DP | Dual-processor |
ECC | Error checking and correcting |
FRU | Field replaceable unit |
FSB | Front side bus |
FW | Firmware |
Gb | Gigabit |
GB | Gigabyte |
Gbe | Gigabit Ethernet |
GPI | General purpose input |
GPIO | General purpose I/O |
HW | Hardware |
I2C | Inter integrated circuit (bus) |
LAN | Local area network |
LSb | Least Significant Bit |
LSB | Least Significant Byte |
LVDS | Low-Voltage Differential Signaling |
LUT | Look-Up Table |
Mb | Megabit |
MB | Megabyte |
MP | Multi-processor |
MSb | Most Significant Bit |
MSB | Most Significant Byte |
MTBF | Mean time between failures |
MTTR | Mean time to repair |
NIC | Network Interface Card (Ethernet Card) |
OS | Operating system |
P/S | Power Supply |
PCI | PCI Local Bus |
PDB | Power Distribution Board |
POR | Power On Reset |
PS | Power Supply |
SMBCLK and SMBDAT | These signals comprise the SMBus interface (data and clock). See the Section 6.3.1 section for more information. |
VRD | Voltage Regulator Down - regulates Vccp voltage for a CPU |