SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
When the LM94 is powered up, it cycles through each temperature measurement followed by the analog voltages in sequence, and it continuously loops through the sequence. The total monitoring cycle time is not more than 100 ms, as this is the time period that most external micro-controllers require to read the register values.
Each measured value is compared to values stored in the limit registers. When the measured value violates the programmed limit, a corresponding status bit in the B_Error and H_Error Status Registers is set.
The PROCHOT, tachometer and dynamic VID/Vccp monitoring is performed independently of the analog and temperature monitoring cycle.