SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
Parameter | Test Conditions | Typical (1) |
Limits (2) |
Units (Limits) |
|
---|---|---|---|---|---|
FAN RPM-TO-DIGITAL CHARACTERISTICS | |||||
Counter Resolution | 14 | bits | |||
Number of fan tach pulses count is based on | 2 | pulses | |||
Counter Frequency | 22.5 | kHz | |||
Accuracy | ±6 | % (max) | |||
PWM OUTPUT CHARACTERISTICS | |||||
Frequency Tolerances | ±6 | % (max) | |||
Duty-Cycle Tolerance | ±2 | ±6 | % (max) | ||
RESET INPUT/OUTPUT CHARACTERISTICS | |||||
Output Pulse Width Upon Power Up |
250 330 |
ms (min) ms (max) |
|||
Minimum Input Pulse Width | 10 | µs (min) | |||
Reset Output Fall Time | 1.6V to 0.4V Logic Levels | 1 | µs (max) | ||
SMBus TIMING CHARACTERISTICS | |||||
fSMBCLK | SMBCLK (Clock) Clock Frequency | 10 100 |
kHz (min) kHz (max) |
||
tBUF | SMBus Free Time between Stop and Start Conditions | 4.7 | µs (min) | ||
tHD;STA | Hold time after (Repeated) Start Condition. After this period, the first clock is generated. | 4.0 | µs (min) | ||
tSU;STA | Repeated Start Condition Setup Time | 4.7 | µs (min) | ||
tSU;STO | Stop Condition Setup Time | 4.0 | µs (min) | ||
tSU;DAT | Data Input Setup Time to SMBCLK High | 250 | ns (min) | ||
tHD;DAT | Data Output Hold Time after SMBCLK Low | 300 1075 |
ns (min) ns (max) |
||
tLOW | SMBCLK Low Period | 4.7 50 |
µs (min) µs (max) |
||
tHIGH | SMBCLK High Period | 4.0 50 |
µs (min) µs (max) |
||
tR | Rise Time | 1 | µs (max) | ||
tF | Fall Time | 300 | ns (max) | ||
tTIMEOUT | Timeout SMBDAT or SMBCLK low time required to reset the Serial Bus Interface to the Idle State |
31 | 25 35 |
ms ms (min) ms (max) |
|
tPOR | Time in which a device must be operational after power-on reset | VDD > +2.8V | 500 | ms (max) | |
CL | Capacitance Load on SMBCLK and SMBDAT | 400 | pF (max) |