See (1)(2)
| TMIN ≤ TA ≤ TMAX |
Operating Temperature Range | 0°C ≤ TA ≤ +85°C |
Nominal Supply Voltage | 3.3V |
Supply Voltage Range (VDD) | +3.0V to +3.6V |
VID0-VID5 | −0.05V to +5.5V |
Digital Input Voltage Range | −0.05V to (VDD + 0.05V) |
Package Thermal Resistance (3) | 79°C/W |
(1) Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is functional, but do not ensure specific performance limits. For ensured specifications and test conditions, see the Electrical Characteristics. The ensured specifications apply only for the test conditions listed. Some performance characteristics may degrade when the device is not operated under the listed test conditions.
(2) All voltages are measured with respect to GND, unless otherwise noted.
(3) The maximum power dissipation must be de-rated at elevated temperatures and is dictated by TJMAX, θJA and the ambient temperature, TA. The maximum allowable power dissipation at any temperature is PD MAX= (TJMAX − TA) / θJA. The θJAfor the LM94 when mounted to 1 oz. copper foil PCB the θJA with different air flow is listed in the following table.