See (1)(2)
Temperature Range for Electrical
Characteristics |
TMIN ≤ TA ≤
TMAX |
LM95010CIMM |
−20 °C ≤ TA ≤ +125
°C |
Operating Temperature Range |
−20 °C ≤ TA ≤ +125
°C |
Supply Voltage Range (V+) |
+3.0 V to +3.6 V |
(1) Absolute Maximum Ratings indicate limits beyond which damage to
the device may occur. Operating Ratings indicate conditions for which the device
is functional, but do not ensure performance limits. For ensured specifications
and test conditions, see the Electrical Characteristics. The ensured
specifications apply only for the test conditions listed. Some performance
characteristics may degrade when the device is not operated under the listed
test conditions.
(2) All voltages are measured with respect to GND, unless otherwise
noted.