SNIS133E September 2003 – February 2024 LM95010
PRODUCTION DATA
This register responds to a broadcast write command (DeviceNumber 000). Write using broadcast address is ignored by bits 15-2. This register is set to the reset value by a Device Reset.
Reg Add | Register Name | R/ W | P O R Val | Bit 15 MSb | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit9 | Bit 8 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 LSb |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
000 101 | Device Control | R/ W | 0h | Reserved | EnF1 | Res | Low Pwr | Shut down | Re set | ||||||||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | Type | Description |
---|---|---|
0 | R/W | Reset (Device Reset). When set to "1" this bit initiates a Device Reset operation ( See Section 7.3). This bit self-clears after the Device Reset operation is completed. 0: Normal device operation. (default) 1: Device Reset The LM95010 does not require a Device Reset command after power. |
1 | R/W | Shutdown (Shutdown Mode). When set to "1" this bit stops the operation of all functions and places the device in the lowest power consumption mode. 0: Device in Active Mode. (default) 1: Device in Shutdown Mode. |
2 | R/W | LowPwr (Low-Power Mode). When set to "1" this bit slows the operation of all functions and places the device in a low power consumption mode. In Low-Power Mode, the conversion rate of the LM95010 is effected see Section 7.15 for further details. 0: Device in Active Mode. (default) 1: Device in Low-Power Mode. |
3 | RO | Not supported. Will always read "0". |
4 | R/W | EnF1 (Enable Function 1). When bit is set to "1" this bit Function 1 is enabled for operation. A function may require setup before this bit is set. The function registers can be accessed even when the function is disabled. 0: Function 1 is disabled. (default) 1: Function is enabled. |
15-5 | RO | Not supported. Will always read "0". |