SNIS133E September 2003 – February 2024 LM95010
PRODUCTION DATA
Reg Add | Register Name | R/ W | P O R Val | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 LSb |
---|---|---|---|---|---|---|---|---|---|---|---|
100 000 | Conversion Rate | R/ W | 2h | 0 | 0 | 0 | 0 | 0 | 0 | Conversion Rate |
LowPwr | Conversion Rate[1:0] | Typical Conversion Rate (ms) |
---|---|---|
0 | 00 | 14 |
1 | 00 | 91 |
0 | 01 | 91 |
1 | 01 | 364 |
0 | 10 | 182 (default) |
1 | 10 | 728 |
0 | 11 | 364 |
1 | 11 | 1456 |
The temperature conversion rate is controlled by this register as well as the Low Power Bit of Device Control Register. This register is not defined by the SensorPath specification. Therefore, it must be accessed during BIOS run time. The conversion rate is dependent on system physical requirements and limitations. The thermal response time of the VSSOP package is one such requirement.