SNIS146B March 2007 – October 2017 LM95214
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | –0.3 | 6 | V | |
Voltage at SMBDAT, SMBCLK, TCRIT1, TCRIT2, TCRIT3 |
–0.5 | 6 | V | |
Voltage at other pins | –0.3 | VDD + 0.3 | V | |
D− Input current | ±1 | mA | ||
Input current at all other pins (2) | ±5 | mA | ||
Package input current (2) | 30 | mA | ||
SMBDAT, TCRIT1, TCRIT2, TCRIT3 output sink current |
10 | mA | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge(3) | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine Model | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Operating temperature | –40 | 140 | °C | ||
Supply voltage (VDD) | 3 | 3.6 | V |
THERMAL METRIC(1) | LM95214 | UNIT | |
---|---|---|---|
NHL (WSON) | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 38.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 27.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 16.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 16.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Temperature error using local diode | TA = –40°C to +125°C, (1) | –2 | ±1 | +2 | °C | ||
Temperature error using an MMBT3904 transistor remote diode(2) | TA = +25°C to +85°C TD = +60°C to +100°C |
–1.1 | +1.1 | °C | |||
TA = +25°C to +85°C TD = –40°C to +125°C |
–1.3 | +1.3 | °C | ||||
TA = –40°C to +85°C TD = –40°C to +125°C |
–3 | +3 | °C | ||||
TA = –40°C to +85°C TD = 125°C to +140°C |
–3.3 | +3.3 | °C | ||||
Local diode measurement resolution | 11 | Bits | |||||
0.125 | °C | ||||||
Remote diode measurement resolution | Digital filter off | 11 | Bits | ||||
0.125 | °C | ||||||
Digital filter on (Remote Diodes 1 and 2 only) | 13 | Bits | |||||
0.03125 | °C | ||||||
Conversion time of all temperatures at the fastest setting(4) | All channels are enabled in default state | 1100 | 1210 | ms | |||
1 external channel | 31 | 34 | ms | ||||
Local only | 30 | 33 | ms | ||||
Quiescent current (3) | SMBus inactive, 1-Hz conversion rate, channels in default state | 570 | 800 | µA | |||
Shutdown | 360 | µA | |||||
D− Source voltage | 0.4 | V | |||||
Remote diode source current | High level | 160 | 230 | µA | |||
Low level | 10 | ||||||
Power-On reset threshold | Measured on VDD input, falling edge | 1.6 | 2.8 | V | |||
TCRIT1 pin temperature threshold | Default diodes 1 and 2 only | 110 | °C | ||||
TCRIT2 pin temperature threshold | Default all channels | 85 | °C | ||||
TCRIT3 pin temperature threshold | Default diodes 3 and 4 only | 85 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SMBDAT, SMBCLK INPUTS | |||||||
VIN(1) | Logical 1 input voltage | 2.1 | V | ||||
VIN(0) | Logical 0 input voltage | 0.8 | V | ||||
VIN(HYST) | SMBDAT and SMBCLK digital input hysteresis | 400 | mV | ||||
IIN(1) | Logical 1 input current | VIN = VDD | 0.005 | 10 | µA | ||
IIN(0) | Logical 0 input current | VIN = 0 V | −0.005 | –10 | µA | ||
CIN | Input capacitance | 5 | pF | ||||
A0 DIGITAL INPUT | |||||||
VIH | Input high voltage | 0.90 × VDD | V | ||||
VIM | Input middle voltage | 0.43 × VDD | 0.57 × VDD | V | |||
V | |||||||
VIL | Input low voltage | 0.10 × VDD | V | ||||
IIN(1) | Logical 1 input current | VIN = VDD | VIN = VDD | –0.005 | –10 | µA | |
IIN(0) | Logical 0 input current | VIN = 0 V | VIN = 0 V | 0.005 | 10 | µA | |
CIN | Input capacitance | 5 | pF | ||||
SMBDAT, TCRIT1, TCRIT2, TCRIT3 DIGITAL OUTPUTS | |||||||
IOH | High level output current | VOH = VDD | 10 | µA | |||
VOL(SMBDAT) | SMBus low level output voltage | IOL = 4 mA | 0.4 | V | |||
IOL = 6 mA | 0.6 | V | |||||
VOL(TCRIT) | TCRIT1, TCRIT2, TCRIT3 low level output voltage | IOL = 6 mA | 0.4 | V | |||
COUT | Digital output capacitance | 5 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fSMB | SMBus clock frequency | 10 | 100 | kHz | |||
tLOW | SMBus clock low time | from VIN(0)max to VIN(0)max | 4.7 | µs | |||
25 | ms | ||||||
tHIGH | SMBus clock high time | from VIN(1)min to VIN(1)min | 4.0 | µs | |||
tR,SMB | SMBus rise time | See (1) | 1 | µs | |||
tF,SMB | SMBus fall time | See (2) | 0.3 | µs | |||
tOF | Output fall time | CL = 400 pF, IO = 3 mA(2) |
250 | ns | |||
tTIMEOUT | SMBDAT and SMBCLK time low for reset of serial interface | 25 | 35 | ms | |||
tSU;DAT | Data in setup time to SMBCLK high | 250 | ns | ||||
tHD;DAT | Data out stable after SMBCLK low | 300 | 1075 | ns | |||
tHD;STA | Start condition SMBDAT low to SMBCLK low (Start condition hold before the first clock falling edge) | 100 | ns | ||||
tSU;STO | Stop condition SMBCLK high to SMBDAT low (Stop condition setup) | 100 | ns | ||||
tSU;STA | SMBus repeated start-condition setup time, SMBCLK high to SMBDAT low | 0.6 | µs | ||||
tBUF | SMBus free time between stop and start conditions | 1.3 | µs |