SNIS139F February 2005 – January 2024 LM95231
PRODUCTION DATA
Symbol | Parameter | Conditions | Typical(1) | Limits(4) | Units (Limit) |
---|---|---|---|---|---|
SMBDAT, SMBCLK INPUTS | |||||
VIN(1) | Logical “1” Input Voltage | 2.1 | V (min) | ||
VIN(0) | Logical “0”Input Voltage | 0.8 | V (max) | ||
VIN(HYST) | SMBDAT and SMBCLK Digital Input Hysteresis | 400 | mV | ||
IIN(1) | Logical “1” Input Current | VIN = VDD | 0.005 | ±10 | µA (max) |
IIN(0) | Logical “0” Input Current | VIN = 0 V | −0.005 | ±10 | µA (max) |
CIN | Input Capacitance | 5 | pF | ||
SMBDAT OUTPUT | |||||
IOH | High Level Output Current | VOH = VDD | 10 | µA (max) | |
VOL | SMBus Low Level Output Voltage | IOL = 4mA IOL = 6mA |
0.4 0.6 |
V (max) |