SNIS139F February 2005 – January 2024 LM95231
PRODUCTION DATA
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | R2MS | 0 | R1MS |
Bits | Name | Description |
---|---|---|
7-3 | Reserved | Reports "0" when read. |
2 | Remote Diode 2 Model Select (R2MS) | 0: 2N3904 model (make sure TruTherm mode is disabled) 1: Pentium 4 processor on 90nm process model (make sure TruTherm mode is enabled) Power up default is 0. |
1 | Reserved | Reports "0" when read. |
0 | Remote Diode 1 Model Select (R1MS) | 0: 2N3904 model (make sure TruTherm mode is disabled) 1: Pentium 4 processor on 90nm process model (make sure TruTherm mode is enabled) Power up default is 1. |
Power up default is 01h.