See(1)(7)
Operating Temperature Range(1)(7) |
0°C to +125°C |
Electrical Characteristics Temperature
Range |
TMIN≤TA≤TMAX |
LM95231BIMM, LM95231CIMM |
0°C≤TA≤+85°C |
Supply Voltage Range
(VDD) |
+3.0V to +3.6V |
(1) Absolute Maximum Ratings indicate limits beyond which damage to
the device may occur. Operating Ratings indicate conditions for which the device
is ensured to be functional, but do not ensure specific performance limits. For
ensured specifications and test conditions, see the Electrical Characteristics.
The ensured specifications apply only for the test condition listed. Some
performance characteristics may degrade when the device is not operated under
the listed test conditions. Operation of the device beyond the Maximum Operating
Ratings is not recommended.
(7) Thermal resistance junction-to-ambient when attached to a
printed circuit board with 1oz. foil and no airflow:
— VSSOP-8 = 210°C/W