SNIS139F February 2005 – January 2024 LM95231
PRODUCTION DATA
12-bit plus sign or 13-bit unsigned binary formats with filter on:
| BIT | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|
| Value | 0.5 | 0.25 | 0.125 | 0 | 0 | 0 | 0 | 0 |
Temperature Data: LSb = 0.125°C or 1/8°C.
12-bit plus sign or 13-bit unsigned binary formats with filter on:
| BIT | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|
| Value | 0.5 | 0.25 | 0.125 | 0.0625 | 0.03125 | 0 | 0 | 0 |
Temperature Data: LSb = 0.03125°C or 1/32°C.
For data synchronization purposes, the MSB register should be read first if the user wants to read both MSB and LSB registers. The LSB will be locked after the MSB is read. The LSB will be unlocked after being read. If the user reads MSBs consecutively, each time the MSB is read, the LSB associated with that temperature will be locked in and override the previous LSB value locked-in.