SNIS139F February 2005 – January 2024 LM95231
PRODUCTION DATA
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
Reserved | R2M2 | R2M1 | R2M0 | Reserved | R1M2 | R1M1 | R1M0 |
Bits | Description | |
---|---|---|
7 | Reserved | Must be left at 0. |
6-4 | R2M2:R2M0 | 000: Remote 2 TruTherm Mode disabled; used when measuring MMBT3904 transistors 001: Remote 2 TruTherm Mode enabled; used when measuring Processors 111: Remote 2 TruTherm Mode enabled; used when measuring Processors Note, all other codes provide unspecified results and should not be used. |
3 | Reserved | Must be left at 0. |
2-0 | R1M2:R1M0 | 000: Remote 1 TruTherm Mode disabled; used when measuring MMBT3904 transistors 001: Remote 1 TruTherm Mode enabled; used when measuring Processors 111: Remote 1 TruTherm Mode enabled; used when measuring Processors Note, all other codes provide unspecified results and should not be used. |
Power up default is 01h.