SNIS139F February   2005  – January 2024 LM95231

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Operating Ratings
    3. 5.3 Temperature-to-Digital Converter Characteristics
    4. 5.4 Logic Electrical Characteristics Digital DC Characteristics
    5. 5.5 Logic Electrical Characteristics SMBus Digital Switching Characteristics
    6. 5.6 Typical Performance Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Conversion Sequence
      2. 6.3.2 Power-On-Default States
      3. 6.3.3 SMBus Interface
      4. 6.3.4 Temperature Data Format
      5. 6.3.5 SMBDAT Open-Drain Output
      6. 6.3.6 Diode Fault Detection
      7. 6.3.7 Communicating with the LM95231
      8. 6.3.8 Serial Interface Reset
      9. 6.3.9 One-Shot Conversion
  8. Registers
    1. 7.1 LM95231 Registers
    2. 7.2 Status Register
    3. 7.3 Configuration Register
    4. 7.4 Remote Diode Filter Control Register
    5. 7.5 Remote Diode Model Type Select Register
    6. 7.6 Remote TruTherm Mode Control
    7. 7.7 Local and Remote MSB and LSB Temperature Registers
      1. 7.7.1 Local Temperature MSB
      2. 7.7.2 Local Temperature LSB
      3. 7.7.3 Remote Temperature MSB
      4. 7.7.4 Remote Temperature LSB
    8. 7.8 Manufacturers ID Register
    9. 7.9 Die Revision Code Register
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Diode Non-Ideality
        1. 8.2.1.1 Diode Non-Ideality Factor Effect on Accuracy
        2. 8.2.1.2 Calculating Total System Accuracy
        3. 8.2.1.3 Compensating for Different Non-Ideality
  10. Layout
    1. 9.1 PCB Layout for Minimizing Noise
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

See(1)
Supply Voltage
Voltage at SMBDAT, SMBCLK−0.3 V to 6.0 V−0.5V to 6.0V
Voltage at Other Pins−0.3 V to (VDD + 0.3 V)
Input Current at All Pins(2)±5 mA
Package Input Current(2)30 mA
SMBDAT Output Sink Current10 mA
Junction Tempeature(7)125°C
Storage Temperature−65°C to +150°C
ESD Susceptibility(4)Human Body Model2000 V
Machine Model200 V
Soldering process must comply with Texas Instruments' reflow temperature profile specifications. Refer to http://www.ti.com/packaging/.(5)
Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is ensured to be functional, but do not ensure specific performance limits. For ensured specifications and test conditions, see the Electrical Characteristics. The ensured specifications apply only for the test condition listed. Some performance characteristics may degrade when the device is not operated under the listed test conditions. Operation of the device beyond the Maximum Operating Ratings is not recommended.
When the input voltage (VI) at any pin exceeds the power supplies (VI < GND or VI > VDD), the current at that pin should be limited to 5 mA. Parasitic components and or ESD protection circuitry are shown in Figure 5-1 and Table 5-1 for the LM95231's pins. Care should be taken not to forward bias the parasitic diode, D1, present on pins: D1+, D2+, D1−, D2−. Doing so by more than 50 mV may corrupt the temperature measurements.
Thermal resistance junction-to-ambient when attached to a printed circuit board with 1oz. foil and no airflow:
— VSSOP-8 = 210°C/W
Human body model, 100pF discharged through a 1.5kΩ resistor. Machine model, 200pF discharged directly into each pin.
Reflow temperature profiles are different for packages containing lead (Pb) than for those that do not.