SNIS139F February 2005 – January 2024 LM95231
PRODUCTION DATA
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | R2FE | 0 | R1FE |
Bits | Name | Description |
---|---|---|
7-3 | Reserved | Reports "0" when read. |
2 | Remote 2 Filter Enable (R2FE) | 0: Filter Off 1: Noise Filter On |
1 | Reserved | Reports "0" when read. |
0 | Remote 1 Filter Enable (R1FE) | 0: Filter Off 1: Noise Filter On |
Power up default is 05h.