4 Revision History
Changes from F Revision (October 2018) to G Revision
- Changed pin diagram in Pin Configuration and Functions section to correct typographical errorGo
Changes from E Revision (December 2017) to F Revision
- Deleted Operating Life Test Delta Parameters Table Go
- Updated Features section bullets to include SMD informationGo
- Updated Applications sectionGo
- Added new orderable to the Device Information tableGo
- Added engineering samples footnoteGo
- Deleted LM98640-MDR and LM9864-MDP from the Device Information tableGo
- Updated thermal metrics Go
- Deleted 15 MHz and 25 MHz min/max specGo
- Changed ENOB typical for subgroup 6 at 25 MHz Go
- Added minimum spec value for ENOB subgroups 4,5 at 40 MHz Go
- Changed pulses to windowsGo
- Updated wording in CDS Mode CLAMP/SAMPLE Adjust section Go
- Updated wording in Input Bias and Clamping section Go
Changes from D Revision (September 2015) to E Revision
- Changed 64 Lead to 68 Lead in the Device Information tableGo
Changes from C Revision (April 2013) to D Revision
- Added, updated, or revised the following sections in accordance with new datasheet standards: Description, Pin Configuration and Functions, Specifications, Detailed Description, Application and Implementation, Power Supply Recommendations, Layout, Device and Documentation Support, Mechanical, Packaging, and Ordering InformationGo
- Changed CLPIN IIH from 44 to 100 μAGo
- Changed SEN IIH from 28 to 100 μA Go
- Changed SEN IIL from –70 to –100 μAGo
- Changed INCLK IIHL from 36 to 100 μA Go
- Added mininum limits for tDSO, tDSE, tQSR and tQHF and deleted maximum limitsGo
- Added details on register write. Go
- Changed Device Revision ID from x01 to x48 Go
- Changed Device Revision ID from x01 to x48 Go
- Added TID test and ELDRS-free information Go
Changes from B Revision (January 2011) to C Revision
- layout of datasheet from National to TI formatGo