SNAS461G May 2010 – November 2018 LM98640QML-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
One time single event latch-up (SEL) and single event functional interrupt (SEFI) testing was preformed according to EIA/JEDEC Standard, EIA/JEDEC57. SEL testing was conducted with the junction temperature at 125°C. The linear energy transfer threshold (LETth) shown in the features list on the front page is the maximum LET tested. A test report is available upon request.