SNAS461G May 2010 – November 2018 LM98640QML-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This mode provides LVDS data that creates a vertical stripe pattern. The stripe pattern is made of dark and light lines. The output value of the dark portion is set via Test Pattern Step register, and the light portion is set via Test Pattern Value register. The stripe width in pixels is set via Test Pattern Pitch register.