SNAS461G May 2010 – November 2018 LM98640QML-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The VCLP pin can be used to provide the reference level for incoming signals in Sample and Hold Mode. The pin is driven by the VCLP DAC, the VCLP DAC has five bits and has an approximate range of 2.9 V. The VCLP DAC is controlled by the VCLP Control Register (0×04), and programmable through the serial interface.