Data Sheet
LMC555 CMOS Timer
1 Features
- Fast astable frequency of 3MHz
- Available in industry's smallest 8-bump DSBGA
package (1.43mm × 1.41mm)
- Less than 1mW typical power dissipation at 5V
supply
- 1.5V specified supply operating voltage
- output fully compatible with TTL and CMOS logic
at 5V supply
- Tested to −10mA, 50mA output current levels
- Reduced supply current spikes during output
transitions
- Extremely low reset, trigger, and threshold
currents
- Excellent temperature stability
- Pin-for-pin compatible with 555 series of
timers