SNAS558N January 2000 – March 2024 LMC555
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMC555 requires a voltage supply within 1.5 V to 15 V. Adequate power supply bypassing is necessary to protect associated circuitry; the minimum recommended is 0.1 μF in parallel with 1-μF electrolytic. Place the bypass capacitors as close as possible to the LMC555 and minimize the trace length.