SNAS558N January 2000 – March 2024 LMC555
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Standard PCB rules apply to routing the LMC555. Keep the 0.1 µF capacitor in parallel with a 1-µF electrolytic capacitor as close as possible to the LMC555. Place the capacitor used for the time delay as close as possible to the DISCHARGE pin. Use a ground plane on the bottom layer to provide better noise immunity and signal integrity.