SNAS558N January 2000 – March 2024 LMC555
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Temperature | LMC555IM | −40 | 125 | °C | |
LMC555CM, MM, N, TP | −40 | 85 | |||
Maximum allowable power dissipation at 25°C | PDIP-8 | 1126 | mW | ||
SOIC-8 | 740 | ||||
VSSOP-8 | 555 | ||||
8-bump DSBGA | 568 |