SNOS609D November   1994  – February 2024 LMC6032 , LMC6034

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information LMC6032
    5. 5.5 Thermal Information LMC6034
    6. 5.6 Electrical Characteristics
    7.     Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Amplifier Topology
      2. 6.1.2 Compensating Input Capacitance
      3. 6.1.3 Capacitive Load Tolerance
      4. 6.1.4 Bias Current Testing
    2. 6.2 Typical Applications
      1.      Typical Single-Supply Applications
    3. 6.3 Layout
      1. 6.3.1 Layout Guidelines
        1. 6.3.1.1 Printed Circuit Board Layout for High-Impedance Work
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3.     Trademarks
    4. 7.3 Electrostatic Discharge Caution
    5. 7.4 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The dual LMC6032 and quad LMC6034 (LMC603x) are CMOS operational amplifiers that operate from either a single supply or dual supplies. Device performance features include an input common-mode range that reaches ground, low input bias current, and high voltage gain into realistic loads, such as 2kΩ and 600Ω.

This chip is built with TI's advanced CMOS process.

For higher-performance characteristics, see the OPA928.

Device Information
PART NUMBER CHANNEL PACKAGE(1)
LMC6032 Dual D (SOIC, 8)
P (PDIP, 8)
LMC6034 Quad D (SOIC, 14)
P (PDIP, 14)
For more information, see Section 9.
GUID-20240209-SS0I-STC3-VCRZ-B1CJLQ5LX2MR-low.svg Typical Application: Instrumentation Amplifier With RES11A
GUID-E26C318D-709D-4269-8B0A-6AEEAEE42078-low.png Typical Application: 10Hz High-Pass Filter