Refer to the PDF data sheet for device specific package drawings
The LMC6035-Q1 is an economical, low-voltage op amp capable of rail-to-rail output swing into loads of 600Ω. These devices also feature a well behaved decrease in specifications at supply voltages less than the specified 2.7V operation. This decrease provides a comfort zone for adequate operation at voltages significantly less than 2.7V. The ultra low input current (IB) makes this device and excellent choice for low-power, active-filter applications because a low IB allows the use of higher resistor values and lower capacitor values. In addition, the drive capability of the LMC6035-Q1 makes this op amp an excellent choice in a broad range of applications for low-voltage systems.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | Input | Inverting input channel A |
–IN B | 6 | Input | Inverting input channel B |
+IN A | 3 | Input | Noninverting input channel A |
+IN B | 5 | Input | Noninverting input channel B |
OUT A | 1 | Output | Output channel A |
OUT B | 7 | Output | Output channel B |
V– | 4 | Power | Negative supply |
V+ | 8 | Power | Positive supply |