SBOSAM6 January 2000 – December 2024 LMC6035-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The dual-amplifier bandpass (DABP) filter features the ability to independently adjust fc and Q. In most other bandpass topologies, the fc and Q adjustments interact with each other. The DABP filter also offers both low sensitivity to component values and a high Q. The following application of Figure 7-9, provides a 1kHz center frequency and a Q of 100.