SNOS875H January 2000 – December 2024 LMC6035 , LMC6036
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±0.5 | ±5 | mV | |||
TJ = –40°C to +85°C | ±6 | ||||||
dVOS/dT | Input offset voltage drift | TJ = –40°C to +85°C | ±2.3 | µV/°C | |||
PSRR | Power-supply rejection ratio | Positive, 5V ≤ V+ ≤ 15V |
63 | 93 | dB | ||
TJ = –40°C to +85°C | 60 | ||||||
Negative, 0V ≤ V– ≤ –10V, VO = 2.5V, V+ = 5V |
74 | 97 | |||||
TJ = –40°C to +85°C | 70 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current(1) | ±20 | fA | ||||
TJ = –40°C to +85°C | ±90 | pA | |||||
IOS | Input offset current(1) | ±10 | fA | ||||
TJ = –40°C to +85°C | ±45 | pA | |||||
NOISE | |||||||
en | Input voltage noise density | f = 1kHz | V+ = 15V, VCM = V+ / 2 | 27 | nV/√Hz | ||
VCM = 1V | 40 | ||||||
in | Input current noise density | f = 1kHz | 6 | fA/√Hz | |||
THD | Total harmonic distortion | f= 10kHz, G = –10V/V, RL = 2kΩ, VOUT = 8Vpp, V+ = 10V | 0.01 | % | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | To positive rail, For CMRR ≥ 40dB |
2.0 | 2.3 | V | ||
TJ = –40°C to +85°C | 1.7 | ||||||
To negative rail For CMRR ≥ 40dB |
–0.1 | 0.3 | |||||
TJ = –40°C to +85°C | 0.5 | ||||||
To positive rail, For CMRR ≥ 40dB, V+ = 3V |
2.3 | 2.6 | |||||
TJ = –40°C to +85°C | 2.0 | ||||||
To negative rail For CMRR ≥ 40dB, V+ = 3V |
–0.3 | 0.1 | |||||
TJ = –40°C to +85°C | 0.3 | ||||||
To positive rail, For CMRR ≥ 50dB, V+ = 5V |
4.2 | 4.5 | |||||
TJ = –40°C to +85°C | 3.9 | ||||||
To negative rail For CMRR ≥ 50dB, V+ = 5V |
–0.5 | –0.2 | |||||
TJ = –40°C to +85°C | 0.0 | ||||||
To positive rail, For CMRR ≥ 50dB, V+ = 15V |
14.0 | 14.4 | |||||
TJ = –40°C to +85°C | 13.7 | ||||||
To negative rail For CMRR ≥ 50dB, V+ = 15V |
–0.5 | –0.2 | |||||
TJ = –40°C to +85°C | 0.0 | ||||||
CMRR | Common-mode rejection ratio | V+ = 15V, 0.7V ≤ VCM ≤ 12.7V |
63 | 96 | dB | ||
TJ = –40°C to +85°C | 60 | ||||||
INPUT IMPEDANCE | |||||||
RIN | Input resistance | >10 | TΩ | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | Sourcing, V+ = 15V, VCM = 7.5V, 7.5V ≤ VO ≤ 11.5V |
RL = 2kΩ to 7.5V | 2000 | V/mV | ||
RL = 600Ω to 7.5V | 100 | 1000 | |||||
RL = 600Ω to to 7.5V, TJ = –40°C to +85°C |
75 | ||||||
Sinking, V+ = 15V, VCM = 7.5V, 3.5V ≤ VO ≤ 7.5V |
RL = 2kΩ to 7.5V | 500 | |||||
RL = 600Ω to 7.5V | 25 | 250 | |||||
RL = 600Ω to 7.5V, TJ = –40°C to +85°C |
20 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain bandwidth product | 1.4 | MHz | ||||
SR | Slew rate(2) | VS = 15V, 10V step | 1.5 | V/µs | |||
θm | Phase margin | 48 | ° | ||||
Gm | Gain margin | 17 | dB | ||||
Crosstalk | Dual and quad channel, V+ = 15V, RL = 100kΩ to 7.5V, f = 1kHz, VOUT = 12Vpp | 130 | dB | ||||
OUTPUT | |||||||
VO | Voltage output swing | To positive rail, RL = 2kΩ to 1.35V |
2.4 | 2.62 | V | ||
TJ = –40°C to +85°C | 2.2 | ||||||
To negative rail, RL = 2kΩ to 1.35V |
0.07 | 0.2 | |||||
TJ = –40°C to +85°C | 0.4 | ||||||
To positive rail, RL = 600Ω to 1.35V |
2.0 | 2.5 | |||||
TJ = –40°C to +85°C | 1.8 | ||||||
To negative rail, RL = 600Ω to 1.35V |
0.2 | 0.5 | |||||
TJ = –40°C to +85°C | 0.7 | ||||||
To positive rail, V+ = 15V, RL = 2kΩ to 7.5V |
14.2 | 14.8 | |||||
TJ = –40°C to +85°C | 13.5 | ||||||
To negative rail, V+ = 15V, RL = 2kΩ to 7.5V |
0.12 | 0.4 | |||||
TJ = –40°C to +85°C | 0.5 | ||||||
To positive rail, V+ = 15V, RL = 600Ω to 7.5V |
13.5 | 14.5 | |||||
TJ = –40°C to +85°C | 13.0 | ||||||
To negative rail, V+ = 15V, RL = 600Ω to 7.5V |
0.36 | 1.25 | |||||
TJ = –40°C to +85°C | 1.50 | ||||||
ISC | Short-circuit current | Sourcing, VOUT = 0V |
4 | 8 | mA | ||
TJ = –40°C to +85°C | 3 | ||||||
Sinking, VOUT = 2.7V |
3 | 5 | |||||
TJ = –40°C to +85°C | 2 | ||||||
POWER SUPPLY | |||||||
IQ | Quiescent current | LMC6035, VOUT = 1.5V |
0.65 | 1.6 | mA | ||
TJ = –40°C to +85°C | 1.9 | ||||||
LMC6036, VOUT = 1.5V |
1.3 | 2.7 | |||||
TJ = –40°C to +85°C | 3.0 |