over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
Differential input voltage range |
|
±Supply voltage |
V |
Supply voltage, VS = (V+) – (V–) |
Single supply |
0 |
16 |
V |
Dual supply |
|
±8 |
Output short circuit |
To V+ |
|
See(3) |
mA |
To V– |
|
See(4) |
Signal input pins |
Voltage |
(V–) – 0.3 |
(V+) + 0.3 |
V |
Current |
|
±10 |
mA |
Output pin current |
|
±30 |
mA |
Power supply pin current |
|
40 |
mA |
Temperature |
Junction, TJ |
|
150 |
°C |
Storage, Tstg |
–65 |
150 |
Power dissipation |
|
See(5) |
W |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the TI Sales Office/Distributors for availability and specifications.
(3) Do not connect output to V+, when V+ is greater than 13V or reliability is adversely affected.
(4) Applies to both single-supply and split-supply operation. Continuous short circuit operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature of 150°C. Output currents in excess of ±30mA over long term may adversely affect reliability.
(5) The maximum power dissipation is a function of TJ(Max), θJA, and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(Max) − TA) /θJA.