Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMC608x Precision
CMOS Dual Operational Amplifiers
1 Features
- (Typical values unless otherwise
stated)
- Low offset voltage: 150μV
- Single-supply operation: 4.5V to
15.5V
- Ultra-low input bias current:
10fA
- Output swing to within 20mV of
supply rail, 2kΩ load
- Input common-mode range includes
V–
- High-voltage gain: 123dB, 2kΩ
load
- Improved latch-up immunity