Refer to the PDF data sheet for device specific package drawings
The LMC7101 device is a high-performance, automotive, CMOS operational amplifier available in a space-saving, 5-pin, SOT-23 tiny package. This design makes the LMC7101 an excellent choice for space- and weight-critical designs. The performance is similar to the single amplifier of the LMC6482 and LMC6484, with rail-to-rail input and output, high open-loop gain, low distortion, and low-supply currents.
The main benefits of the tiny package are most apparent in small, portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The tiny amplifiers can be placed on a board where needed, thus simplifying board layout.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUT | Output | Output |
2 | V+ | Power | Positive supply |
3 | +IN | Input | Noninverting input |
4 | −IN | Input | Inverting input |
5 | V− | Power | Negative supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Difference Input voltage | ±Supply voltage | V | |||
Voltage at input and output pins | (V–) – 0.3 | (V+) + 0.3 | V | ||
VS | Supply voltage, VS = (V+) – (V–) | 16 | V | ||
Current at input pin | –5 | 5 | mA | ||
Current at output pin(3) | –35 | 35 | mA | ||
Current at power supply pin | 35 | mA | |||
Lead temperature (soldering, 10s) | 260 | °C | |||
TJ | Junction temperature(4) | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |