Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMC7101Q-Q1 Automotive, Tiny, Low-Power Operational Amplifier
With Rail-to-Rail Input and Output
1 Features
- AEC-Q100 qualified for automotive applications:
- Temperature: –40°C to +125°C, TA
- Tiny 5-Pin SOT-23 package saves space; typical
circuit layouts take half the space of 8-pin SOIC designs
- Specified for 2.7V, 3V, 5V, 15V supplies
- Typical supply current 0.5mA at 5V
- Typical total harmonic distortion of 0.01% at
5V
- 1MHz gain bandwidth
- Similar to popular LMC6482 and LMC6484
- Rail-to-rail input and output
2 Applications
- Mobile communications
- Notebooks and PDAs
- Battery-powered products
- Sensor interface
- Automotive applications