Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMC7111 Tiny CMOS Operational Amplifier With Rail-to-Rail Input and Output
1 Features
- Tiny 5-pin SOT-23 package saves space
- Very wide common-mode input range
- Specified at 2.7V, 5V, and 10V
- Typical supply current 25μA at 5V
- 50kHz gain-bandwidth at 5V
- Similar to popular LMC6462
- Output to within 20mV of supply rail at 100kΩ
load
- Good capacitive load drive
2 Applications
- Mobile communications
- Portable computing
- Current sensing for battery chargers
- Voltage reference buffering
- Sensor interface
- Stable bias for GaAs RF amps