SNOSD45B February 2018 – October 2018 LMG1020
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | B1 | — | Ground |
IN+ | C1 | I | Positive logic-level input |
IN– | C2 | I | Negative logic-level input |
OUTL | B2 | O | Pulldown gate drive output. Connect through an optional resistor to the target transistor’s gate |
OUTH | A2 | O | Pullup gate drive output. Connect through a resistor to the target transistor’s gate |
VDD | A1 | I | Input voltage supply. Decouple through a small size, low inductance capacitor to GND |