SNOSD12D November 2018 – January 2019 LMG1210
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INDEPENDENT INPUT MODE | ||||||
tPHL | Turn-Off Delay | 10 | 18 | ns | ||
tPLH | Turn-On Delay | 10 | 18 | ns | ||
tMTCH | High-Off to Low-On and Low-Off to High-On Delay Mismatch | Over temperature, TjHI=TjLO | 1 | 3.4 | ns | |
PWM INPUT MODE | ||||||
tPHL | Turn-Off Delay | PWM rising to LO falling and PWM falling to HO falling | 11 | 21 | ns | |
tDEAD_MIN | Minimum Dead Time | Rext=1.78 MΩ | -0.55 | 0.8 | 3.1 | ns |
tDEAD_MAX | Maximum Dead Time | Rext=20 kΩ | 16 | 20 | 26 | ns |
tEN | Enable Propagation Time | 11 | 20 | ns | ||
OTHER CHARACTERISTICS | ||||||
tOR | Output Rise Time, Unloaded | 10%-90% | 0.5 | ns | ||
tOF | Output Fall Time, Unloaded | 90%-10% | 0.5 | ns | ||
tORL | Output Rise Time, Loaded | CO=1nF, 10%-90% | 3.5 | 5.6 | ns | |
tOFL | Output Fall Time, Loaded | CO=1nF, 90%-10% | 2.3 | 3.3 | ns | |
tPW | Minimum Input Pulse Width (1) | Minimum input pulse width which changes the output | 1.8 | 4.0 | ns | |
tPW,ext | H-L-H Pulse extender width (1) | Unloaded(2) | 4.5 | 10 | ns | |
tSTLS | Start-Up Time of low side after VDD-GND goes over UVLO threshold. | Independent Control Mode | 25 | 60 | µs | |
PWM Control Mode | 100 | 150 | µs | |||
tSTHS | Start-Up Time of High-Side After VHB-VHS Goes Above UVLO | 16 | 28 | µs | ||
tPWD | Pulse-Width Distortion | |tPLH-tPHL|, Independent Input Mode | 1 | 3 | ns |