SNOSDJ1A July 2024 – October 2024 LMG2100R026
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER STAGE | ||||||
RDS(ON)HS | High-side GaN FET on-resistance | LI=0V, HI=VCC=5V, HB-HS=5V, I(VIN-SW)=16A, TJ = 25℃ | 2.7 | 3.5 | mΩ | |
RDS(ON)LS | Low-side GaN FET on-resistance | LI=VCC=5V, HI=0V, HB-HS=5V, I(SW-PGND)=16A, TJ = 25℃ | 2.6 | 3.5 | mΩ | |
VSD | GaN 3rd quadrant conduction drop | ISD = 500 mA, VIN floating, VCC = 5 V, HI = LI = 0V | 1.5 | V | ||
IL-VIN-SW | Leakage from VIN to SW when the high-side GaN FET and low-side GaN FET are off | VIN = 80V, SW=0, HI = LI = 0V, VCC = 5V, TJ=25℃ | 10 | 160 | µA | |
IL-SW-GND | Leakage from SW to GND when the high-side GaN FET and low-side GaN FET are off | SW = 80V, HI = LI = 0V, VCC = 5V, TJ=25℃ | 10 | 160 | µA | |
CISS | Input Capacitance of high side or low side HEMT | VDS=50V, VGS= 0V (HI = LI = 0V) | 1686 | pF | ||
COSS | Output Capacitance of high-side GaN FET or low-side GaN FET | VDS=50V, VGS= 0V (HI = LI = 0V) | 570 | 790 | pF | |
COSS(ER) | Output Capacitance of high-side GaN FET or low-side GaN FET - Energy Related | VDS=0 to 50V, VGS= 0V (HI = LI = 0V) | 700 | pF | ||
COSS(TR) | Output Capacitance of high-side GaN FET or low-side GaN FET - Time Related | VDS=0 to 50V, VGS= 0V (HI = LI = 0V) | 881 | pF | ||
CWELL | HV-Well Capacitance (SW to PGND) | VIN=VSW=50V, HI = LI = 0V | 30 | pF | ||
CRSS | Reverse Transfer Capacitance of high side or low side HEMT | VDS=50V, VGS= 0V (HI = LI = 0V) | 4.3 | pF | ||
QG | Total Gate Charge of high side or low side HEMT | VDS=50V, ID= 16A, VGS= 5V | 12 | 15.8 | nC | |
QGD | Gate to Drain Charge of high side or low side HEMT | VDS=50V, ID= 16A | 1.2 | nC | ||
QGS | Gate to Source Charge of high side or low side HEMT | VDS=50V, ID= 16A | 3.9 | nC | ||
QOSS | Output Charge (sum of high side HEMT, low side HEMT and gate-driver HV-Well charge) | VDS=50V, ID= 16A | 90 | 115 | nC | |
QRR | Source to Drain Reverse Recovery Charge | Not including internal driver bootstrap diode | 0 | nC | ||
tHIPLH | Propagation delay: HI Rising(2) | LI=0V, VCC=5V, HB-HS=5V, VIN=48V | 35 | 55 | ns | |
tHIPHL | Propagation delay: HI Falling(2) | LI=0V, VCC=5V, HB-HS=5V, VIN=48V | 33 | 55 | ns | |
tLPLH | Propagation delay: LI Rising(2) | HI=0V, VCC=5V, HB-HS=5V, VIN=48V | 35 | 55 | ns | |
tLPHL | Propagation delay: LI Falling(2) | HI=0V, VCC=5V, HB-HS=5V, VIN=48V | 33 | 55 | ns | |
tMON | Delay Matching: LI high & HI low(2) | 2 | 10 | ns | ||
tMOFF | Delay Matching: LI low & HI high(2) | 2 | 10 | ns | ||
tPW | Minimum Input Pulse Width that Changes the Output | 10 | ns | |||
INPUT PINS | ||||||
VIH | High-Level Input Voltage Threshold | Rising Edge | 1.87 | 2.06 | 2.22 | V |
VIL | Low-Level Input Voltage Threshold | Falling Edge | 1.48 | 1.66 | 1.76 | V |
VHYS | Hysteresis between rising and falling threshold | 400 | mV | |||
RI | Input pull down resistance | 100 | 200 | 300 | kΩ | |
UNDER VOLTAGE PROTECTION | ||||||
VCCR | VCC Rising edge threshold | Rising | 3.2 | 3.8 | 4.5 | V |
VCCF | VCC Falling edge threshold | 3.0 | 3.6 | 4.3 | V | |
VCC(hyst) | VCC UVLO threshold hysteresis | 210 | mV | |||
VHBR | HB Rising edge threshold | Rising | 2.5 | 3.2 | 3.9 | V |
VHBF | HB Falling edge threshold | 2.3 | 3.0 | 3.7 | V | |
VHB(hyst) | HB UVLO threshold hysteresis | 210 | mV | |||
BOOTSTRAP DIODE | ||||||
VDL | Low-Current forward voltage | IHB-HS = 100µA | 0.45 | 0.7 | V | |
VDH | High current forward voltage | IHB-HS = 100mA | 0.9 | 1.0 | V | |
RD | Dynamic Resistance | IHB-HS = 100mA | 1.85 | Ω | ||
HB-HS Clamp | Regulation Voltage | 4.65 | 5 | 5.2 | V | |
tBS | Bootstrap diode reverse recovery time | IF = 100 mA, IR = 100 mA | 40 | ns | ||
QRR | Bootstrap diode reverse recovery charge | VVIN = 50 V | 2 | nC | ||
SUPPLY CURRENTS | ||||||
ICC | VCC Quiescent Current | LI = HI = 0V, VCC = 5V | 0.09 | 0.2 | mA | |
ICC | VCC Quiescent Current | LI=VCC=5V, HI=0V | 0.26 | 5 | mA | |
ICCO | Total VCC Operating Current | f = 500 kHz, 50% Duty cycle, VIN = 48V | 12 | 15 | mA | |
IHB | HB Quiescent Current | LI = HI = 0V, VCC = 5V, HB-HS = 4.6V | 0.1 | 0.2 | mA | |
IHB | HB Quiescent Current | LI=0V, HI=VCC=5V, HB-HS=4.6V | 0.16 | 4.5 | mA | |
IHBO | HB Operating Current | f = 500 kHz, 50% Duty cycle, VCC = 5V, HB-HS = 4.6V | 5.6 | 8 | mA |