SNOSDI8 May 2024 LMG2650
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LOW-SIDE GAN POWER FET | ||||||
RDS(on)(ls) | Drain-source (SW to SL) on resistance | VINL = 5V, ID(ls) = 5.25A, TJ = 25°C | 95 | mΩ | ||
VINL = 5V, ID(ls) = 5.25A, TJ = 125°C | 178 | |||||
VSD(ls) | Source-drain (SL to SW) third-quadrant voltage | SL to SW current = 0.525A | 1.9 | V | ||
SL to SW current = 5.25A | 2.6 | |||||
IDSS(ls) | Drain (SW to SL) leakage current | VDS(hs) = 0V, VDS(ls) = 650V, TJ = 25°C | 3.6 | µA | ||
VDS(hs) = 0V, VDS(ls) = 650V, TJ = 125°C | 18.2 | |||||
QOSS(ls) | Output (SW to SL) charge | VDS(hs) = 0V, VDS(ls) = 400V | 34.7 | nC | ||
COSS(ls) | Output (SW to SL) capacitance | 54.2 | pF | |||
EOSS(ls) | Output (SW to SL) capacitance stored energy | 4.69 | µJ | |||
COSS,er(ls) | Energy related effective output (SW to SL) capacitance | 58.1 | pF | |||
COSS,tr(ls) | Time related effective output (SW to SL) capacitance | VDS(hs) = 0V, VDS(ls) = 0V to 400V | 86.3 | pF | ||
Eon(ls) | Hard-switching turn-on energy | VINL = 0V to 5V, VDS(ls) = 400V to 0V, ISW = 5.25A, slew rate setting 0 (slowest) | 130 | µJ | ||
VINL = 0V to 5V, VDS(ls) = 400V to 0V, ISW = 5.25A, slew rate setting 3 (fastest) | 20 | |||||
VINL = 0V to 5V, VDS(ls) = 400V to 0V, ISW = 0.525A, slew rate setting 0 (slowest) | TBD | |||||
VINL = 0V to 5V, VDS(ls) = 400V to 0V, ISW = 0.525A, slew rate setting 3 (fastest) | TBD | |||||
Eoff(ls) | Hard-switching turn-off energy | VINL = 5V to 0V, VDS(ls) = 0V to 400V, ISW = 5.25A | TBD | µJ |
||
VINL = 5V to 0V, VDS(ls) = 0V to 400V, ISW = 0.525A | TBD | |||||
QRR(ls) | Reverse recovery charge | 0 | nC | |||
HIGH-SIDE GAN POWER FET | ||||||
RDS(on)(hs) | Drain-source (DH to SW) on resistance | VINH = 5V, ID(hs) = 5.25A, TJ = 25°C | 95 | mΩ | ||
VINH = 5V, ID(hs) = 5.25A, TJ = 125°C | 170 | |||||
VSD(hs) | Source-drain (SW to DH) third-quadrant voltage | SW to DH current = 0.525A | 1.9 | V | ||
SW to DH current = 5.25A | 2.6 | |||||
IDSS(hs) | Drain (DH to SW) leakage current | VDS(ls) = 0V, VDS(hs) = 650V, TJ = 25°C | 3.6 | µA | ||
VDS(ls) = 0V, VDS(hs) = 650V, TJ = 125°C | 18.2 | |||||
QOSS(hs) | Output (DH to SW) charge | VDS(ls) = 0V, VDS(hs) = 400V | 34.7 | nC | ||
COSS(hs) | Output (DH to SW) capacitance | 54.2 | pF | |||
EOSS(hs) | Output (DH to SW) capacitance stored energy | 4.69 | µJ | |||
COSS,er(hs) | Energy related effective output (DH to SW) capacitance | 58.1 | pF | |||
COSS,tr(hs) | Time related effective output (DH to SW) capacitance | VDS(ls) = 0V, VDS(hs) = 0V to 400V | 86.3 | pF | ||
Eon(hs) | Hard-switching turn-on energy | VINH = 0V to 5V, VDS(hs) = 400V to 0V, ISW = –5.25A, slew rate setting 0 (slowest) | 130 | µJ | ||
VINH = 0V to 5V, VDS(hs) = 400V to 0V, ISW = –5.25A, slew rate setting 3 (fastest) | 20 | |||||
VINH = 0V to 5V, VDS(hs) = 400V to 0V, ISW = –0.5.25A, slew rate setting 0 (slowest) | TBD | |||||
VINH = 0V to 5V, VDS(hs) = 400V to 0V, ISW = –0.5.25A, slew rate setting 3 (fastest) | TBD | |||||
Eoff(hs) | Hard-switching turn-off energy | VINH = 5V to 0V, VDS(hs) = 0V to 400V, ISW = –5.25A | TBD | µJ |
||
VINH = 5V to 0V, VDS(hs) = 0V to 400V, ISW = –0.525A | TBD | |||||
QRR(hs) | Reverse recovery charge | 0 | nC | |||
LOW-SIDE OVERCURRENT PROTECTION | ||||||
IT(OC)(ls) | Overcurrent fault – threshold current | 9.5 | 10.5 | 11.5 | A | |
HIGH-SIDE OVERCURRENT PROTECTION | ||||||
IT(OC)(hs) | Overcurrent fault – threshold current | 9.5 | 10.5 | 11.5 | A | |
BOOTSTRAP RECTIFIER | ||||||
RDS(on) | AUX to BST on resistance | VINL = 5V, VAUX_BST = 1V, TJ = 25°C | 8 | Ω | ||
VINL = 5V, VAUX_BST = 1V, TJ = 125°C | 14 | |||||
AUX to BST current limit | VINL = 5V, VAUX_BST = 7V | 210 | 240 | 270 | mA | |
BST to AUX reverse current blocking threshold | VINL = 5V | 15 | mA | |||
CS | ||||||
Current sense gain (ICS(src) / ID(LS)) | VINL = 5V, 0V ≤ VCS ≤ 2V, 0A ≤ ID(ls)< IT(OC)(ls) | 0.554 | mA/A | |||
Current sense input offset current | VINL = 5V, 0V ≤ VCS ≤ 2V, 0A ≤ ID(ls)< IT(OC)(ls) | –91 | 91 | mA | ||
Initial held output after overcurrent fault occurs while INL remains high | VINL = 5V, 0V ≤ VCS ≤ 2V | 7 | mA | |||
ICS(src)(OC)(final) | Final held output after overcurrent fault occurs while INL remains high | VINL = 5V, 0V ≤ VCS ≤ 2V | 10 | 12 | 15.5 | mA |
Output clamp voltage | VINL = 5V, ID(ls) = 9.0A, CS sinking 5mA from external source | 2.55 | V | |||
EN, INL, INH to AGND; GDH to SW | ||||||
VIT+ | Positive-going input threshold voltage | 1.7 | 2.45 | V | ||
VIT– | Negative-going input threshold voltage | 0.7 | 1.3 | V | ||
Input threshold voltage hysteresis | 1 | V | ||||
Pull-down input resistance | 0V ≤ VPIN ≤ 3V | 200 | 400 | 600 | kΩ | |
Pull-down input current | 10V ≤ VPIN ≤ 26V; VAUX = 26V | 10 | µA | |||
OVERTEMPERATURE PROTECTION | ||||||
Temperature fault – postive-going threshold temperature | 165 | °C | ||||
Temperature fault – negative-going threshold temperature | 145 | °C | ||||
Temperature fault – threshold temperature hysteresis | 20 | °C | ||||
AUX | ||||||
VAUX,T+(UVLO) | UVLO – positive-going threshold voltage | 8.9 | 9.3 | 9.7 | V | |
UVLO – negative-going threshold voltage | 8.6 | 9.0 | 9.4 | V | ||
UVLO – threshold voltage hysteresis | 250 | mV | ||||
Standby quiescent current | VEN = 0V | 50 | 110 | µA | ||
Quiescent current | 250 | 400 | µA | |||
VINL = 5V, ID(ls) = 0A | TBD | |||||
Operating current | VINL = 0V or 5V, VDS(ls) = 0V, ID(ls) = 0A, fINL = 500kHz | TBD | mA | |||
VINL = 0V or 5V, VDS(ls) = 400V or 0V, ISW = 1A, fINL= 500kHz | TBD | |||||
BST | ||||||
VBST_SW,T+(UVLO) | VBST_SW UVLO for FET to turn on – positive-going threshold voltage | 6.7 | 7 | 7.3 | V | |
VBST_SW UVLO for FET to stay on– negative-going threshold voltage | 4.8 | 5.1 | 5.4 | V | ||
Quiescent current | 85 | 120 | µA | |||
VINH = 5V, ID(hs) = 0A | TBD | |||||
VGDH_SW = 5V, ID(hs) = 0A | TBD | |||||
Operating current | VINH = 0V or 5V, VDS(hs) = 0V, IDS(hs) = 0A; fINH = 500kHz | TBD | mA | |||
VINH = 0V or 5V, VDS(hs) = 400V or 0V, ISW = 1A; fINH = 500kHz | TBD | |||||
VGDH_SW = 0V or 5V, VDS(hs) = 0V, IDS(hs) = 0A; fINH = 500kHz | TBD | |||||
VGDH_SW = 0V or 5V, VDS(hs) = 400V or 0V, ISW = 1A; fGDH_SW = 500kHz | TBD |