SNOSD10F April 2016 – May 2020 LMG3410R070 , LMG3411R070
PRODUCTION DATA.
The LMG341xR070 GaN power stage with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems. The LMG341x’s inherent advantages over silicon MOSFETs include ultra-low input and output capacitance, zero reverse recovery to reduce switching losses by as much as 80%, and low switch node ringing to reduce EMI. These advantages enable dense and efficient topologies like the totem-pole PFC.
The LMG341xR070 provides a smart alternative to traditional cascode GaN and standalone GaN FETs by integrating a unique set of features to simplify design, maximize reliability and optimize the performance of any power supply. Integrated gate drive enables 100V/ns switching with near zero Vds ringing, <100 ns current limiting self-protects against unintended shoot-through events, Overtemperature shutdown prevents thermal runaway, and system interface signals provide self-monitoring capability.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMG341xR070 | QFN (32) | 8.00 mm × 8.00 mm |
Changes from E Revision (October 2018) to F Revision
Changes from D Revision (August 2018) to E Revision
Changes from C Revision (November 2017) to D Revision
Changes from B Revision (March 2017) to C Revision
Changes from A Revision (June 2016) to B Revision
Changes from * Revision (April 2016) to A Revision
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BBSW | 28 | P | Internal buck-boost converter switch pin. Connect an inductor from this point to source |
DRAIN | 1-11 | P | Power transistor drain |
FAULT | 32 | O | Fault output, push-pull, active low |
IN | 31 | I | CMOS-compatible non-inverting gate drive input |
LDO5V | 25 | P | 5-V LDO output for external digital isolator. |
LPM | 29 | I | Enables low-power-mode by connecting the pin to source |
SOURCE | 12-16, 18-24 | P | Power transistor source, die-attach pad, thermal sink, signal ground reference |
RDRV | 30 | I | Drive strength selection pin. Connect a resistor from this pin to ground to set the turn-on drive strength to control slew rate, |
VDD | 27 | P | 12-V power input, relative to source. Supplies 5-V rail and gate drive supply. |
VNEG | 26 | P | Negative supply output, bypass to source with 2.2-µF capacitor |
NC | 17 | — | Not connected, connect to source or leave floating. |
PAD | — | P | Thermal Pad, tie to source with multiple vias. |