SNOSDI3 March 2024 LMG3425R030
PRODUCTION DATA
The drain-source turn-on slew rate, measured in volts per nanosecond, is the inverse of the turn-on rise time or equivalently the inverse of the VDS 80% to 20% fall time. The RDRV pin is used to program the slew rate.