SNOSDI2 March 2024 LMG3425R050
PRODUCTION DATA
This design example is for a hard-switched boost converter which is representative of PFC applications. Table 8-1 shows the system parameters for this design.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 200VDC |
Output voltage | 400VDC |
Input (inductor) current | 20A |
Switching frequency | 100kHz |