SNOSDF3B November 2022 – January 2025 LMG3522R030 , LMG3526R030
PRODUCTION DATA
Wide VDD voltage ranges from 7.5V to 18V are supported by internal regulators which supply the bias supplies needed for the internal circuits to function. If the VDD input voltage is less than 9V, then the maximum switching frequency is de-rated.