10 Revision History
Changes from Revision * (November 2022) to Revision A (May 2024)
- Added LMG3526R030 device to the data sheetGo
- Removed Switching Performance at >100V/ns graphGo
- Updated text and added table in the Description
section.Go
- Removed the phrase "connected with reference ground" in the table
header of the Absolute Maximum Ratings, Recommended Operating Conditions,
Electrical Characteristics, and Switching Characteristics
sections.Go
- Changed 50mA to 40mA in the VNEG output voltage specification test
condition in the Buck Boost Converter sub-section of the Electrical
Characteristics section.Go
- Added VDS = 520V to table header in the Switching
Characteristics section.Go
- Updated second figure in the Switching Parameters
section.Go
- Moved Safe Operation Area (SOA) section out of the Feature
Description section.Go
- Updated text in the Overview section.Go
- Added sentence clarifying application usage in Drain-Source Voltage
Capability sectionGo
- Updated text in the VDD Bias Supply section.Go
- Updated title and text in the Fault Protection
section.Go
- Updated text and second figure in the Overcurrent Protection and
Short-Circuit Protection section.Go
- Added the High-Impedance RDRV Pin Protection
section.Go
- Updated text and table, and added table in the Fault Reporting
section.Go
- Converted text to a note in the Drive-Strength Adjustment
section.Go
- Updated text in the Temperature-Sensing Output
section.Go
- Updated text in the Overtemperature-Shutdown Ideal-Diode Mode
section.Go
- Updated text in the Do's and Don'ts section.Go
- Updated text in the Using an Isolated Power Supply
section.Go