SLUSFB3 November 2023 LMG3616
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC1 | 1, 15 | NC | Used to anchor QFN package to PCB. Pins must be soldered to PCB landing pads. The PCB landing pads are non-solder mask defined pads and must not be physically connected to any other metal on the PCB. Internally connected to D. |
D | 2-14 | P | GaN FET drain. Internally connected to NC1. |
NC2 | 16, 20, 38 | NC | Used to anchor QFN package to PCB. Pins must be soldered to PCB landing pads. The PCB landing pads are non-solder mask defined pads and must not be physically connected to any other metal on the PCB. Internally connected to AGND, S and, PAD. |
S | 17-19, 21-29 | P | GaN FET source. Internally connected to AGND, PAD, and NC2. |
NC3 | 30 | NC | Pin is not functional. Do not connect PCB landing pad to other metal. Internally connected to AGND through active impedance. |
IN | 31 | I | Gate-drive control input. There is a forward based ESD diode from IN to AUX so avoid driving IN higher than AUX. |
AGND | 32 | GND | Analog ground. Internally connected to S, PAD, and NC2. |
NC4 | 33 | NC | Pin is not functional. Do not connect PCB landing pad to other metal. Internally connected to AGND through active impedance. |
NC5 | 34 | NC | Used to anchor QFN package to PCB. Pin must be soldered to a PCB landing pad. The PCB landing pad is non-solder mask defined pads and must not be physically connected to any other metal on the PCB. Pin not connected internally. |
FLT | 35 | O | Active-low fault output. Open-drain output that asserts during overtemperature protection. |
AUX | 36 | P | Auxiliary voltage rail. Device supply voltage. Connect a local bypass capacitor between AUX and AGND. |
RDRV | 37 | I | Drive strength control resistor. Set a resistance between RDRV and AGND to program the GaN FET turn-on slew rate. |
PAD | — | — | Thermal pad. Internally connected to S, AGND, and NC2. All the S current may be conducted with PAD (PAD = S). |